For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO - Fitting, double nuts
Bill of material
DMO NW 08 L 04 S
DES
Identifier
DMO NW 08 L 04 S
SER
Series
Light/Heavy
PRES
Pressure
PN 315 bar
D1
Pipe diameter d1
10 mm
D2
Pipe diameter d2
8 mm
D3
Diameter d3
6.0 mm
D4
Diameter d4
4.0 mm
G1
Thread G1
M 16 x 1.5
G2
Thread G2
M 16 x 1.5
L1
Length L1
33.0 mm
L2
Length L2
36.6 mm
S1
Width across flats S1
19 mm
S2
Width across flats S2
19 mm
OR1
O-ring OR1
7.5 x 1.5 mm
OR2
O-ring OR2
6.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.